IESNA:LM-63-2002
[TEST]P1390542
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-927-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 90CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17445.5
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
64.4 85.9 91.2 96.6 102.0 112.7 123.4 134.2 144.9 161.0 182.5 214.6 273.7 338.1 343.4 338.1 343.4 381.0 525.9 864.0 1175.2 1363.0 1384.5 1320.1 
1293.3 939.1 762.0 654.7 595.6 536.6 477.6 402.5 257.6 118.1 48.3 5.4 0.0 0.0 
64.4 85.9 91.2 102.0 107.3 123.4 134.2 155.6 171.7 203.9 279.0 423.9 638.6 762.0 853.2 976.6 1175.2 1604.5 2629.4 4352.0 6348.2 6804.3 
6112.1 5130.1 4856.4 3901.2 2844.1 2017.7 1389.8 987.4 703.0 531.3 252.2 134.2 48.3 5.4 0.0 0.0 
64.4 85.9 91.2 102.0 118.1 134.2 155.6 203.9 311.2 681.5 1293.3 2055.2 2742.1 3504.1 4255.4 5065.7 6042.3 8027.8 12610.5 18105.5 
21158.9 21609.6 20783.2 19951.5 19677.8 19033.9 17826.5 15256.1 10716.3 6069.2 2924.6 1121.5 348.8 177.1 59.0 5.4 0.0 0.0 
64.4 80.5 85.9 102.0 123.4 144.9 187.8 284.4 697.6 1937.2 3407.5 4834.9 6348.2 7437.5 8639.6 9793.3 11966.6 16882.0 23208.7 
29020.3 30914.6 31467.3 31601.5 32288.3 32508.3 32717.6 30109.7 23777.6 17966.0 12487.1 8510.8 2473.8 692.2 198.5 42.9 5.4 0.0 
0.0 
64.4 75.1 85.9 102.0 123.4 150.3 203.9 397.1 1207.4 3139.2 5452.0 7292.6 8752.2 10179.7 11923.7 13855.5 17354.2 24496.6 34477.7 
39538.0 41228.4 41561.1 42908.0 44351.5 44442.7 42865.1 37316.4 30018.4 23230.2 18910.4 12401.3 3842.2 1266.4 268.3 53.7 5.4 0.0 
0.0 
64.4 69.8 80.5 96.6 123.4 150.3 220.0 429.3 1572.3 3976.3 6530.6 8204.9 9653.8 11424.6 13388.6 15808.8 20241.2 28617.9 39017.5 
43997.3 46149.2 47351.2 49572.8 50662.1 50533.4 47941.5 41239.1 32841.0 27598.3 22516.5 13694.5 5371.6 1711.8 262.9 53.7 0.0 
0.0 0.0 
64.4 64.4 75.1 91.2 118.1 144.9 198.5 397.1 1357.6 3391.4 5537.9 7330.2 8655.7 9943.5 11617.8 13619.4 16946.4 23820.5 33603.0 
38910.2 40321.5 40627.4 41727.4 42843.6 42961.7 41099.6 35615.4 28929.1 22849.2 18389.9 12197.3 3997.8 1727.9 359.5 48.3 0.0 0.0 
0.0 
64.4 64.4 75.1 91.2 112.7 139.5 177.1 289.8 804.9 1980.1 3557.8 5033.5 6385.8 7346.3 8323.0 9433.8 11199.2 15878.5 22935.1 
28499.8 30324.3 30705.3 30844.8 31360.0 31601.5 31628.3 28735.9 23144.4 17311.3 12594.4 8526.9 2742.1 1051.8 262.9 37.6 0.0 0.0 
0.0 
64.4 64.4 75.1 85.9 102.0 123.4 144.9 187.8 305.9 756.6 1416.7 2194.8 2897.7 3530.9 4250.0 5017.4 5886.7 7925.9 12288.6 18309.4 
21228.6 21588.2 20600.8 19693.9 19409.5 18481.1 17080.6 13909.1 10034.8 6047.7 3096.3 1255.7 418.6 198.5 59.0 0.0 0.0 0.0 
64.4 59.0 69.8 80.5 91.2 102.0 123.4 134.2 155.6 198.5 289.8 466.9 660.0 767.4 869.3 1030.3 1266.4 1642.1 2516.7 4566.6 6702.4 7115.6 
6155.0 5044.2 4834.9 3659.7 2656.3 1765.5 1185.9 901.5 729.8 579.5 311.2 144.9 42.9 0.0 0.0 0.0 
64.4 59.0 64.4 75.1 85.9 96.6 107.3 118.1 128.8 144.9 166.4 203.9 273.7 338.1 338.1 332.7 348.8 381.0 477.6 864.0 1352.3 1470.3 1325.4 1159.1 
1121.5 842.5 686.9 606.4 563.4 542.0 504.4 450.8 327.3 128.8 37.6 0.0 0.0 0.0 
64.4 59.0 64.4 69.8 80.5 91.2 96.6 107.3 107.3 118.1 128.8 144.9 155.6 187.8 198.5 193.2 171.7 166.4 171.7 177.1 182.5 203.9 236.1 262.9 262.9 305.9 
338.1 359.5 375.6 370.3 364.9 322.0 273.7 155.6 37.6 0.0 0.0 0.0 
64.4 53.7 59.0 64.4 69.8 75.1 80.5 80.5 80.5 85.9 85.9 91.2 96.6 96.6 96.6 102.0 102.0 107.3 102.0 96.6 96.6 96.6 96.6 96.6 102.0 118.1 
134.2 139.5 144.9 155.6 182.5 209.3 203.9 161.0 59.0 0.0 0.0 0.0 
64.4 53.7 53.7 59.0 59.0 59.0 64.4 64.4 64.4 64.4 64.4 69.8 64.4 64.4 64.4 64.4 64.4 64.4 69.8 69.8 75.1 75.1 75.1 80.5 80.5 91.2 
107.3 118.1 123.4 123.4 112.7 96.6 91.2 75.1 42.9 0.0 0.0 0.0 
64.4 48.3 48.3 48.3 48.3 53.7 48.3 48.3 48.3 48.3 48.3 48.3 48.3 48.3 42.9 42.9 42.9 42.9 42.9 37.6 42.9 48.3 59.0 64.4 64.4 69.8 64.4 53.7 48.3 37.6 32.2 26.8 16.1 5.4 0.0 
0.0 0.0 0.0 
64.4 48.3 42.9 42.9 42.9 42.9 42.9 37.6 37.6 37.6 32.2 32.2 26.8 26.8 21.5 21.5 16.1 21.5 26.8 32.2 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 48.3 42.9 42.9 37.6 37.6 37.6 32.2 32.2 26.8 21.5 16.1 10.7 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 42.9 37.6 37.6 32.2 32.2 32.2 26.8 26.8 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 42.9 37.6 32.2 26.8 26.8 21.5 21.5 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 42.9 32.2 26.8 21.5 21.5 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 37.6 32.2 26.8 21.5 21.5 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 37.6 32.2 26.8 21.5 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 37.6 32.2 21.5 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 37.6 26.8 21.5 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 37.6 26.8 21.5 16.1 10.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 37.6 26.8 21.5 16.1 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 42.9 32.2 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 48.3 37.6 32.2 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 59.0 48.3 42.9 37.6 32.2 26.8 16.1 10.7 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
64.4 69.8 64.4 59.0 53.7 48.3 42.9 37.6 32.2 21.5 16.1 10.7 10.7 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.4 75.1 69.8 64.4 59.0 53.7 53.7 48.3 37.6 32.2 21.5 21.5 16.1 16.1 10.7 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.4 5.4 5.4 0.0 
0.0 0.0 
64.4 80.5 75.1 69.8 64.4 64.4 59.0 53.7 48.3 37.6 32.2 26.8 21.5 21.5 16.1 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 5.4 10.7 10.7 
5.4 5.4 0.0 
64.4 85.9 80.5 75.1 75.1 69.8 69.8 69.8 59.0 53.7 42.9 37.6 37.6 32.2 26.8 26.8 21.5 21.5 21.5 21.5 21.5 16.1 16.1 16.1 10.7 10.7 10.7 10.7 10.7 10.7 10.7 16.1 16.1 16.1 
16.1 16.1 16.1 0.0 
64.4 85.9 80.5 80.5 80.5 75.1 75.1 75.1 69.8 64.4 59.0 48.3 42.9 42.9 37.6 37.6 32.2 32.2 32.2 32.2 26.8 21.5 21.5 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 
16.1 16.1 16.1 0.0 
64.4 80.5 75.1 75.1 75.1 75.1 75.1 75.1 75.1 64.4 59.0 53.7 53.7 48.3 48.3 42.9 42.9 42.9 42.9 37.6 37.6 32.2 26.8 21.5 21.5 16.1 16.1 16.1 16.1 16.1 16.1 16.1 16.1 
16.1 16.1 16.1 16.1 0.0 
64.4 80.5 75.1 75.1 69.8 69.8 69.8 64.4 64.4 64.4 59.0 59.0 59.0 53.7 53.7 53.7 53.7 53.7 59.0 64.4 59.0 48.3 42.9 37.6 37.6 32.2 32.2 26.8 26.8 
32.2 26.8 21.5 16.1 16.1 10.7 10.7 10.7 0.0 
64.4 75.1 75.1 69.8 69.8 69.8 69.8 69.8 64.4 64.4 64.4 64.4 64.4 64.4 64.4 69.8 69.8 69.8 69.8 69.8 69.8 75.1 85.9 96.6 102.0 102.0 
91.2 80.5 75.1 64.4 59.0 53.7 48.3 32.2 21.5 10.7 5.4 0.0 
64.4 80.5 75.1 75.1 75.1 75.1 80.5 75.1 75.1 75.1 80.5 80.5 80.5 80.5 80.5 85.9 85.9 91.2 91.2 96.6 96.6 102.0 102.0 107.3 107.3 118.1 
134.2 144.9 144.9 139.5 134.2 123.4 118.1 102.0 64.4 10.7 5.4 0.0 
64.4 80.5 85.9 85.9 85.9 91.2 91.2 96.6 96.6 96.6 102.0 107.3 107.3 107.3 112.7 118.1 123.4 128.8 123.4 118.1 112.7 118.1 118.1 123.4 128.8 150.3 
166.4 171.7 182.5 193.2 220.0 246.8 236.1 193.2 69.8 10.7 0.0 0.0 
64.4 85.9 91.2 91.2 96.6 107.3 112.7 118.1 123.4 134.2 144.9 155.6 171.7 198.5 214.6 203.9 193.2 187.8 187.8 198.5 203.9 225.4 284.4 300.5 305.9 338.1 
359.5 370.3 375.6 359.5 343.4 311.2 257.6 139.5 53.7 5.4 0.0 0.0 
64.4 85.9 91.2 96.6 102.0 112.7 123.4 134.2 144.9 161.0 182.5 214.6 273.7 338.1 343.4 338.1 343.4 381.0 525.9 864.0 1175.2 1363.0 1384.5 1320.1 
1293.3 939.1 762.0 654.7 595.6 536.6 477.6 402.5 257.6 118.1 48.3 5.4 0.0 0.0 
